Browning Steel Bushed Bore Gearbelt Pulley - 43H100SK
Part #:3513785
Catalog #:43H100SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 5/8 | Width (mm): | 25.4 mm |
| Number of teeth: | 43 | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Outside Diameter (in): | 6.79 in | Width (in): | 1 in |
| Belt Section: | H | Inside Diameter (in): | 5.75 in |
| Outside Diameter (mm): | 172.466 mm | Flange (in): | 7.231 in |
| Pitch Diameter (in): | 6.844 in | Face Width: | 1.3125 |
| Hub Projection: | 1.06 | With Flanges: | With Flanges |
| Length Through Bore: | 1.75 | Hub Diameter (in): | 3.875 in |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Overall Length (in): | 2.372 in |
General Specifications
| UPC: | 662289352081 | Weight: | 10.15 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

