Browning Steel Bushed Bore Gearbelt Pulley - 72H100SF
Part #:3513835
Catalog #:72H100SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master6 | Number of teeth: | 72 |
| Bore Range: | 1/2 to 2 15/16 | Width (mm): | 25.4 mm |
| Product Type: | Gearbelt Pulley | Bore Type: | Bushed Bore |
| Material: | Cast Iron | Outside Diameter (mm): | 289.687 mm |
| Width (in): | 1 in | Belt Section: | H |
| Outside Diameter (in): | 11.405 in | Inside Diameter (in): | 10.375 in |
| Pitch Diameter (in): | 11.459 in | Face Width: | 1.3125 |
| With Flanges: | No Flanges | Hub Projection: | 1.06025 |
| Overall Length (in): | 2.3722 in | Pulley Construction: | Arm |
| Number of Hubs: | 1 | Hub Diameter (in): | 4.625 in |
| Length Through Bore: | 2 |
General Specifications
| UPC: | 662289353699 | Weight: | 17.78 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 11.88 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

