Browning Steel Bushed Bore Gearbelt Pulley - 28H150SD
Part #:3513959
Catalog #:28H150SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 | Width (mm): | 38.1 mm |
| Product Type: | Gearbelt Pulley | Number of teeth: | 28 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 4.456 in | Flange (in): | 4.6875 in |
| Inside Diameter (in): | 3.5 in | Width (in): | 1.5 in |
| Outside Diameter (mm): | 111.8108 mm | Belt Section: | H |
| Outside Diameter (in): | 4.402 in | Face Width: | 1.812 |
| Number of Hubs: | 1 | Length Through Bore: | 1.83 |
| Overall Length (in): | 2.26 in | Hub Diameter (in): | 3.13 in |
| Pulley Construction: | Solid | With Flanges: | With Flanges |
| Hub Projection: | 0.45 |
General Specifications
| UPC: | 662289349081 | Weight: | 4.47 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

