Browning Steel Bushed Bore Gearbelt Pulley - 32H150SK
Part #:3513975
Catalog #:32H150SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 5/8 | Number of teeth: | 32 |
| Product Type: | Gearbelt Pulley | Model Name: | GBPulley_Master6 |
| Width (mm): | 25.4 mm | Material: | Steel |
| Bore Type: | Bushed Bore | Width (in): | 1.5 in |
| Inside Diameter (in): | 4.125 in | Outside Diameter (mm): | 127.9906 mm |
| Flange (in): | 5.3125 in | Belt Section: | H |
| Pitch Diameter (in): | 5.093 in | Outside Diameter (in): | 5.039 in |
| Face Width: | 1.8125 | Number of Hubs: | 1 |
| Hub Diameter (in): | 3.875 in | Overall Length (in): | 2.03125 in |
| Hub Projection: | 0.21875 | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Length Through Bore: | 1.75 |
General Specifications
| UPC: | 662289350094 | Weight: | 5.21 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

