Browning Steel Bushed Bore Gearbelt Pulley - 36H150SK
Part #:3513983
Catalog #:36H150SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 5/8 | Product Type: | Gearbelt Pulley |
| Width (mm): | 25.4 mm | Number of teeth: | 36 |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Belt Section: | H | Inside Diameter (in): | 4.625 in |
| Flange (in): | 6.0000 in | Width (in): | 1.5 in |
| Pitch Diameter (in): | 5.73 in | Outside Diameter (mm): | 144.1704 mm |
| Outside Diameter (in): | 5.676 in | Face Width: | 1.812 |
| Length Through Bore: | 1.75 | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Overall Length (in): | 2.31025 in |
| Hub Diameter (in): | 3.88 in | Hub Projection: | 0.49725 |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289350773 | Weight: | 7.76 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.81 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

