Browning Steel Bushed Bore Gearbelt Pulley - 72H150SF
Part #:3514031
Catalog #:72H150SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 25.4 mm |
| Number of teeth: | 72 | Bore Range: | 1/2 to 2 15/16 |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Width (in): | 1.5 in | Outside Diameter (in): | 11.405 in |
| Outside Diameter (mm): | 289.687 mm | Belt Section: | H |
| Pitch Diameter (in): | 11.459 in | Inside Diameter (in): | 10.375 in |
| Face Width: | 1.8125 | Pulley Construction: | ARM |
| Overall Length (in): | 2.591 in | Hub Projection: | 0.77922 |
| With Flanges: | No Flanges | Number of Hubs: | 1 |
| Length Through Bore: | 2 | Hub Diameter (in): | 4.625 in |
General Specifications
| UPC: | 662289353712 | Weight: | 19.18 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 11.88 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

