Browning Steel Bushed Bore Gearbelt Pulley - 120H150SF
Part #:3514064
Catalog #:120H150SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Bore Range: | 1/2 to 2 15/16 | Number of teeth: | 120 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (mm): | 483.743 mm | Width (in): | 1.5 in |
| Outside Diameter (in): | 19.045 in | Inside Diameter (in): | 17.875 in |
| Belt Section: | H | Pitch Diameter (in): | 19.099 in |
| Face Width: | 1.8125 | With Flanges: | No Flanges |
| Hub Projection: | 0.5625 | Number of Hubs: | 1 |
| Overall Length (in): | 2.094 in | Length Through Bore: | 2 |
| Hub Diameter (in): | 4.625 in | Pulley Construction: | Arm |
General Specifications
| UPC: | 662289344871 | Weight: | 45.00 LB |
| Packaged Length: | 19.05 IN | Packaged Width: | 19.05 IN |
| Packaged Height: | 1.85 IN | HTC: | 8483.50.9080 |

