Browning Steel Bushed Bore Gearbelt Pulley - 32H200SK
Part #:3514171
Catalog #:32H200SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master6 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 32 | Width (mm): | 50.8 mm |
| Bore Range: | 1/2 to 2 5/8 | Material: | Steel |
| Bore Type: | Bushed Bore | Width (in): | 2 in |
| Inside Diameter (in): | 4.125 in | Pitch Diameter (in): | 5.093 in |
| Flange (in): | 5.3125 in | Outside Diameter (in): | 5.039 in |
| Outside Diameter (mm): | 127.9906 mm | Belt Section: | H |
| Face Width: | 2.344 | Length Through Bore: | 1.75 |
| Overall Length (in): | 2.85725 in | With Flanges: | With Flanges |
| Hub Diameter (in): | 3.88 in | Number of Hubs: | 1 |
| Hub Projection: | 0.51 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289350124 | Weight: | 5.95 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

