Browning Steel Bushed Bore Gearbelt Pulley - 36H200SK
Part #:3514189
Catalog #:36H200SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 50.8 mm |
| Model Name: | GBPulley_Master6 | Bore Range: | 1/2 to 2 5/8 |
| Number of teeth: | 36 | Material: | Steel |
| Bore Type: | Bushed Bore | Outside Diameter (mm): | 144.1704 mm |
| Width (in): | 2 in | Belt Section: | H |
| Flange (in): | 6.0000 in | Inside Diameter (in): | 4.625 in |
| Outside Diameter (in): | 5.676 in | Pitch Diameter (in): | 5.73 in |
| Face Width: | 2.344 | Number of Hubs: | 1 |
| Length Through Bore: | 1.75 | Hub Projection: | 0.51 |
| Overall Length (in): | 2.857 in | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Hub Diameter (in): | 3.88 in |
General Specifications
| UPC: | 662289350810 | Weight: | 8.70 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

