Browning Steel Bushed Bore Gearbelt Pulley - 40H200SK
Part #:3514197
Catalog #:40H200SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50.8 mm | Bore Range: | 1/2 to 2 5/8 |
| Product Type: | Gearbelt Pulley | Number of teeth: | 40 |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 160.3248 mm | Flange (in): | 6.6000 in |
| Width (in): | 2 in | Belt Section: | H |
| Outside Diameter (in): | 6.312 in | Pitch Diameter (in): | 6.366 in |
| Inside Diameter (in): | 5.375 in | Face Width: | 2.34375 |
| Pulley Construction: | Solid | Hub Projection: | 0.3693 |
| Hub Diameter (in): | 3.88 in | Number of Hubs: | 1 |
| Overall Length (in): | 2.7163 in | Length Through Bore: | 1.75 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289351404 | Weight: | 10.99 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

