Browning Steel Bushed Bore Gearbelt Pulley - 44H200SK
Part #:3514205
Catalog #:44H200SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 44 | Width (mm): | 50.8 mm |
| Model Name: | GBPulley_Master6 | Bore Range: | 1/2 to 2 5/8 |
| Product Type: | Gearbelt Pulley | Material: | Ductile Iron |
| Bore Type: | Bushed Bore | Pitch Diameter (in): | 7.003 in |
| Outside Diameter (in): | 6.949 in | Inside Diameter (in): | 5.875 in |
| Outside Diameter (mm): | 176.5046 mm | Width (in): | 2 in |
| Flange (in): | 7.231 in | Belt Section: | H |
| Face Width: | 2.34375 | Pulley Construction: | Solid |
| Hub Projection: | 0.497 | Overall Length (in): | 2.4375 in |
| With Flanges: | With Flanges | Hub Diameter (in): | 3.875 in |
| Number of Hubs: | 1 | Length Through Bore: | 1.75 |
General Specifications
| UPC: | 662289352180 | Weight: | 13.86 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

