Browning Steel Bushed Bore Gearbelt Pulley - 120H200E
Part #:3514262
Catalog #:120H200E
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50.8 mm | Model Name: | GBPulley_Master6 |
| Number of teeth: | 120 | Product Type: | Gearbelt Pulley |
| Bore Range: | 7/8 to 3 1/2 | Material: | Steel |
| Bore Type: | Bushed Bore | Width (in): | 2 in |
| Belt Section: | H | Outside Diameter (in): | 19.045 in |
| Outside Diameter (mm): | 483.743 mm | Inside Diameter (in): | 17.875 in |
| Pitch Diameter (in): | 19.099 in | Face Width: | 2.34375 |
| With Flanges: | No Flanges | Length Through Bore: | 2.75 |
| Number of Hubs: | 1 | Overall Length (in): | 3.125 in |
| Pulley Construction: | Solid | Hub Projection: | 0.78125 |
| Hub Diameter (in): | 6 in |
General Specifications
| UPC: | 662289344970 | Weight: | 49.18 LB |
| Packaged Length: | 19.05 IN | Packaged Width: | 19.05 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.50.9080 |

