Browning Steel Bushed Bore Gearbelt Pulley - 24H300SD
Part #:3514296
Catalog #:24H300SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 | Number of teeth: | 24 |
| Product Type: | Gearbelt Pulley | Width (mm): | 76.2 mm |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Outside Diameter (in): | 3.766 in | Pitch Diameter (in): | 3.82 in |
| Flange (in): | 4.050 in | Width (in): | 3 in |
| Outside Diameter (mm): | 95.6564 mm | Inside Diameter (in): | 3 in |
| Belt Section: | H | Face Width: | 3.375 |
| With Flanges: | With Flanges | Pulley Construction: | Solid |
| Hub Projection: | 0.95 | Overall Length (in): | 4.325 in |
| Number of Hubs: | 1 | Length Through Bore: | 1.83 |
| Hub Diameter (in): | 3.125 in |
General Specifications
| UPC: | 662289347964 | Weight: | 4.36 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

