Browning Steel Bushed Bore Gearbelt Pulley - 24XH200SF
Part #:3514494
Catalog #:24XH200SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 24 | Bore Range: | 1/2 to 2 15/16 |
| Width (mm): | 50.8 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Inside Diameter (in): | 4.9375 in | Width (in): | 2 in |
| Flange (in): | 7.167 in | Pitch Diameter (in): | 6.685 in |
| Outside Diameter (in): | 6.575 in | Outside Diameter (mm): | 167.005 mm |
| Belt Section: | XH | Face Width: | 2.562 |
| Hub Diameter (in): | 4.625 in | Length Through Bore: | 2 |
| Pulley Construction: | Solid | Overall Length (in): | 2.966 in |
| With Flanges: | With Flanges | Hub Projection: | 0.403 |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289348152 | Weight: | 12.16 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

