Browning Steel Bushed Bore Gearbelt Pulley - 29XH200E
Part #:3514544
Catalog #:29XH200E
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 29 |
| Width (mm): | 50.8 mm | Bore Range: | 7/8 to 3 1/2 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Inside Diameter (in): | 6.25 in | Pitch Diameter (in): | 8.077 in |
| Outside Diameter (in): | 7.967 in | Belt Section: | XH |
| Outside Diameter (mm): | 202.3618 mm | Flange (in): | 8.5000 in |
| Width (in): | 2 in | Face Width: | 2.5625 |
| Hub Diameter (in): | 6 in | With Flanges: | With Flanges |
| Pulley Construction: | Solid | Hub Projection: | 0.6875 |
| Length Through Bore: | 2.75 | Overall Length (in): | 3.25 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289349470 | Weight: | 21.44 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

