Browning Steel Bushed Bore Gearbelt Pulley - 60XH200F
Part #:3514601
Catalog #:60XH200F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50.8 mm | Bore Range: | 1 to 4 |
| Number of teeth: | 60 | Product Type: | Gearbelt Pulley |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 421.6654 mm | Outside Diameter (in): | 16.601 in |
| Pitch Diameter (in): | 16.711 in | Width (in): | 2 in |
| Belt Section: | XH | Inside Diameter (in): | 15.1875 in |
| Face Width: | 2.5625 | Length Through Bore: | 3.68 |
| Number of Hubs: | 1 | Overall Length (in): | 4.0862 in |
| With Flanges: | No Flanges | Hub Diameter (in): | 6.625 in |
| Hub Projection: | 1.523 | Pulley Construction: | Arm |
General Specifications
| UPC: | 662289353477 | Weight: | 49.54 LB |
| Packaged Length: | 16.60 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 2.59 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

