Browning Steel Bushed Bore Gearbelt Pulley - 72XH200F
Part #:3514619
Catalog #:72XH200F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 72 | Product Type: | Gearbelt Pulley |
| Width (mm): | 50.8 mm | Bore Range: | 1 to 4 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 506.5776 mm | Outside Diameter (in): | 19.944 in |
| Width (in): | 2 in | Inside Diameter (in): | 18.6875 in |
| Pitch Diameter (in): | 20.054 in | Belt Section: | XH |
| Face Width: | 2.5625 | Pulley Construction: | Arm |
| With Flanges: | No Flanges | Hub Diameter (in): | 4.4375 in |
| Length Through Bore: | 3.61 | Hub Projection: | 1.59375 |
| Number of Hubs: | 1 | Overall Length (in): | 4.15625 in |
General Specifications
| UPC: | 662289353866 | Weight: | 57.00 LB |
| Packaged Length: | 19.95 IN | Packaged Width: | 19.95 IN |
| Packaged Height: | 2.59 IN | HTC: | 8483.50.9080 |

