Browning Steel Bushed Bore Gearbelt Pulley - 24XH300SF
Part #:3514700
Catalog #:24XH300SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 24 |
| Width (mm): | 76.2 mm | Bore Range: | 1/2 to 2 15/16 |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Pitch Diameter (in): | 6.685 in | Outside Diameter (mm): | 167.005 mm |
| Outside Diameter (in): | 6.575 in | Flange (in): | 7.167 in |
| Width (in): | 3 in | Belt Section: | XH |
| Inside Diameter (in): | 4.9375 in | Face Width: | 3.625 |
| Hub Projection: | 0.4 | Number of Hubs: | 1 |
| With Flanges: | With Flanges | Hub Diameter (in): | 4.625 in |
| Overall Length (in): | 4.029 in | Length Through Bore: | 2 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289348183 | Weight: | 15.71 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

