Browning Steel Bushed Bore Gearbelt Pulley - 40XH300F
Part #:3514791
Catalog #:40XH300F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 to 4 | Width (mm): | 76.2 mm |
| Number of teeth: | 40 | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Bushed Bore |
| Inside Diameter (in): | 9.25 in | Outside Diameter (in): | 11.031 in |
| Outside Diameter (mm): | 280.1874 mm | Flange (in): | 11.6875 in |
| Belt Section: | XH | Width (in): | 3 in |
| Pitch Diameter (in): | 11.141 in | Face Width: | 3.625 |
| Pulley Construction: | Solid | Hub Diameter (in): | 6.625 in |
| Overall Length (in): | 4.61825 in | With Flanges: | With Flanges |
| Hub Projection: | 0.99225 | Number of Hubs: | 1 |
| Length Through Bore: | 3.68 |
General Specifications
| UPC: | 662289351718 | Weight: | 44.62 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

