Browning Steel Bushed Bore Gearbelt Pulley - 40XH400F
Part #:3514940
Catalog #:40XH400F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 101.6 mm |
| Bore Range: | 1 to 4 | Number of teeth: | 40 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 11.031 in | Pitch Diameter (in): | 11.141 in |
| Outside Diameter (mm): | 280.1874 mm | Belt Section: | XH |
| Flange (in): | 11.6875 in | Inside Diameter (in): | 9.25 in |
| Width (in): | 4 in | Face Width: | 4.6875 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Length Through Bore: | 3.61 | Hub Diameter (in): | 4.4375 in |
| Hub Projection: | 0.53125 | Pulley Construction: | Web |
| Overall Length (in): | 5.21875 in |
General Specifications
| UPC: | 662289351749 | Weight: | 61.30 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 11.88 IN | HTC: | 8483.50.9080 |

