Browning Steel Bushed Bore Gearbelt Pulley - 48XH400J
Part #:3514957
Catalog #:48XH400J
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 101.6 mm | Number of teeth: | 48 |
| Bore Range: | 1 1/2 to 4 1/2 | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 336.7786 mm | Inside Diameter (in): | 12 in |
| Pitch Diameter (in): | 13.369 in | Width (in): | 4 in |
| Outside Diameter (in): | 13.259 in | Belt Section: | XH |
| Face Width: | 4.6875 | Hub Projection: | 1.0625 |
| Overall Length (in): | 5.75 in | Pulley Construction: | Web |
| With Flanges: | No Flanges | Length Through Bore: | 4.48 |
| Hub Diameter (in): | 5.1484 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289352982 | Weight: | 63.00 LB |
| Packaged Length: | 13.26 IN | Packaged Width: | 13.26 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.50.9080 |

