Browning Steel Bushed Bore Gearbelt Pulley - 96XH400J
Part #:3514999
Catalog #:96XH400J
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 96 | Bore Range: | 1 1/2 to 4 1/2 |
| Product Type: | Gearbelt Pulley | Width (mm): | 101.6 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Inside Diameter (in): | 25.375 in | Outside Diameter (mm): | 676.3512 mm |
| Width (in): | 4 in | Pitch Diameter (in): | 26.738 in |
| Belt Section: | XH | Outside Diameter (in): | 26.628 in |
| Face Width: | 4.6875 | Pulley Construction: | Arm |
| With Flanges: | No Flanges | Overall Length (in): | 5.65625 in |
| Hub Diameter (in): | 5.1484 in | Length Through Bore: | 4.48 |
| Hub Projection: | 0.96875 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289354986 | Weight: | 124.00 LB |
| Packaged Length: | 26.63 IN | Packaged Width: | 26.63 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.50.9080 |

