Browning Steel Bushed Bore Gearbelt Pulley - 24XXH200E
Part #:3515046
Catalog #:24XXH200E
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 24 |
| Bore Range: | 7/8 to 3 1/2 | Width (mm): | 50.8 mm |
| Material: | Steel | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 10.345 in | Inside Diameter (in): | 7.5 in |
| Belt Section: | XXH | Flange (in): | 10.3125 in |
| Width (in): | 2 in | Outside Diameter (in): | 10.225 in |
| Outside Diameter (mm): | 259.715 mm | Face Width: | 2.625 |
| Hub Diameter (in): | 6 in | Length Through Bore: | 2.75 |
| Overall Length (in): | 3.28125 in | Hub Projection: | 0.65625 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289348251 | Weight: | 29.00 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9080 |

