Browning Steel Bushed Bore Gearbelt Pulley - 26XXH200E
Part #:3515053
Catalog #:26XXH200E
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 26 | Product Type: | Gearbelt Pulley |
| Width (mm): | 50.8 mm | Bore Range: | 7/8 to 3 1/2 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Belt Section: | XXH | Width (in): | 2 in |
| Outside Diameter (in): | 11.817 in | Flange (in): | 11.0625 in |
| Outside Diameter (mm): | 300.1518 mm | Pitch Diameter (in): | 11.937 in |
| Inside Diameter (in): | 8.25 in | Face Width: | 2.625 |
| Overall Length (in): | 3.28125 in | Length Through Bore: | 2.75 |
| Hub Diameter (in): | 6 in | Number of Hubs: | 1 |
| With Flanges: | With Flanges | Pulley Construction: | Web |
| Hub Projection: | 0.65625 |
General Specifications
| UPC: | 662289348817 | Weight: | 32.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 11.06 IN | HTC: | 8483.50.9080 |

