Browning Steel Bushed Bore Gearbelt Pulley - 40XXH200F
Part #:3515087
Catalog #:40XXH200F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Width (mm): | 50.8 mm |
| Bore Range: | 1 to 4 | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 482.0666 mm | Pitch Diameter (in): | 19.099 in |
| Flange (in): | 16.6250 in | Outside Diameter (in): | 18.979 in |
| Width (in): | 2 in | Inside Diameter (in): | 13.625 in |
| Belt Section: | XXH | Face Width: | 2.625 |
| Pulley Construction: | Arm | Overall Length (in): | 4.1875 in |
| With Flanges: | With Flanges | Hub Projection: | 1.5625 |
| Number of Hubs: | 1 | Length Through Bore: | 3.61 |
| Hub Diameter (in): | 4.4375 in |
General Specifications
| UPC: | 662289351794 | Weight: | 63.16 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.50.9080 |

