Browning Steel Bushed Bore Gearbelt Pulley - 60XXH200J
Part #:3515103
Catalog #:60XXH200J
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50.8 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 60 | Bore Range: | 1 1/2 to 4 1/2 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 28.528 in | Pitch Diameter (in): | 28.648 in |
| Inside Diameter (in): | 21.625 in | Outside Diameter (mm): | 724.6112 mm |
| Belt Section: | XXH | Width (in): | 2 in |
| Face Width: | 2.625 | With Flanges: | No Flanges |
| Overall Length (in): | 4.71875 in | Length Through Bore: | 4.48 |
| Pulley Construction: | Arm | Number of Hubs: | 1 |
| Hub Projection: | 2.09375 | Hub Diameter (in): | 5.1484 in |
General Specifications
| UPC: | 662289353576 | Weight: | 89.00 LB |
| Packaged Length: | 23.75 IN | Packaged Width: | 23.75 IN |
| Packaged Height: | 3.22 IN | HTC: | 8483.50.9080 |

