Browning Steel Bushed Bore Gearbelt Pulley - 18XXH300SF
Part #:3515137
Catalog #:18XXH300SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 1/2 to 2 15/16 |
| Width (mm): | 76.2 mm | Number of teeth: | 18 |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 7.162 in | Belt Section: | XXH |
| Flange (in): | 7.874 in | Width (in): | 3 in |
| Outside Diameter (in): | 7.042 in | Inside Diameter (in): | 5.5 in |
| Outside Diameter (mm): | 178.8668 mm | Face Width: | 3.625 |
| Hub Diameter (in): | 4.625 in | Pulley Construction: | Solid |
| Overall Length (in): | 4.005 in | Hub Projection: | 0.38 |
| Length Through Bore: | 2 | With Flanges: | With Flanges |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289346233 | Weight: | 12.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9080 |

