Browning Steel Bushed Bore Gearbelt Pulley - 30XXH300F
Part #:3515186
Catalog #:30XXH300F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 to 4 | Width (mm): | 76.2 mm |
| Number of teeth: | 30 | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 11.937 in | Width (in): | 3 in |
| Flange (in): | 12.6875 in | Outside Diameter (mm): | 300.1518 mm |
| Outside Diameter (in): | 11.817 in | Inside Diameter (in): | 9.875 in |
| Belt Section: | XXH | Face Width: | 3.6875 |
| Hub Diameter (in): | 6.625 in | Length Through Bore: | 3.75 |
| Overall Length (in): | 4.4375 in | Hub Projection: | 0.75 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289349883 | Weight: | 66.96 LB |
| Packaged Length: | 12.69 IN | Packaged Width: | 12.69 IN |
| Packaged Height: | 3.69 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

