Browning Steel Bushed Bore Gearbelt Pulley - 40XXH300F
Part #:3515202
Catalog #:40XXH300F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 76.2 mm | Bore Range: | 1 to 4 |
| Number of teeth: | 40 | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (in): | 15.795 in | Outside Diameter (mm): | 401.193 mm |
| Belt Section: | XXH | Pitch Diameter (in): | 15.915 in |
| Flange (in): | 16.6250 in | Width (in): | 3 in |
| Inside Diameter (in): | 13.625 in | Face Width: | 3.6875 |
| Overall Length (in): | 4.71875 in | Number of Hubs: | 1 |
| Hub Diameter (in): | 4.4375 in | With Flanges: | With Flanges |
| Length Through Bore: | 3.61 | Hub Projection: | 1.03125 |
| Pulley Construction: | Arm |
General Specifications
| UPC: | 662289351923 | Weight: | 80.95 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 3.69 IN | HTC: | 8483.50.9080 |

