Browning Steel Bushed Bore Gearbelt Pulley - 60XXH400M
Part #:3515343
Catalog #:60XXH400M
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 101.6 mm | Product Type: | Gearbelt Pulley |
| Bore Range: | 2 to 5 1/2 | Number of teeth: | 60 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 23.873 in | Belt Section: | XXH |
| Outside Diameter (in): | 23.753 in | Outside Diameter (mm): | 603.3262 mm |
| Width (in): | 4 in | Inside Diameter (in): | 21.625 in |
| Face Width: | 4.75 | Hub Projection: | 2.09375 |
| Number of Hubs: | 1 | Overall Length (in): | 6.84375 in |
| With Flanges: | No Flanges | Pulley Construction: | Arm |
| Length Through Bore: | 6.73 | Hub Diameter (in): | 6.494 in |
General Specifications
| UPC: | 662289353613 | Weight: | 161.00 LB |
| Packaged Length: | 23.84 IN | Packaged Width: | 23.84 IN |
| Packaged Height: | 5.22 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

