Browning Steel Bushed Bore Gearbelt Pulley - 72XXH400M
Part #:3515350
Catalog #:72XXH400M
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 72 | Product Type: | Gearbelt Pulley |
| Bore Range: | 2 to 5 1/2 | Width (mm): | 101.6 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (in): | 28.528 in | Inside Diameter (in): | 26.375 in |
| Width (in): | 4 in | Outside Diameter (mm): | 724.6112 mm |
| Belt Section: | XXH | Pitch Diameter (in): | 28.648 in |
| Face Width: | 4.75 | Number of Hubs: | 1 |
| Overall Length (in): | 6.84375 in | Hub Diameter (in): | 6.494 in |
| Hub Projection: | 2.09375 | Pulley Construction: | Arm |
| Length Through Bore: | 6.73 | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289353996 | Weight: | 200.00 LB |
| Packaged Length: | 28.53 IN | Packaged Width: | 28.53 IN |
| Packaged Height: | 5.19 IN | HTC: | 8483.50.9080 |

