Browning Steel Bushed Bore Gearbelt Pulley - 22XXH500E
Part #:3515376
Catalog #:22XXH500E
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 22 | Width (mm): | 127 mm |
| Bore Range: | 7/8 to 3 1/2 | Product Type: | Gearbelt Pulley |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 8.753 in | Inside Diameter (in): | 6.75 in |
| Outside Diameter (in): | 8.633 in | Outside Diameter (mm): | 219.2782 mm |
| Flange (in): | 9.45 in | Belt Section: | XXH |
| Width (in): | 5 in | Face Width: | 5.812 |
| With Flanges: | With Flanges | Overall Length (in): | 5.812 in |
| Length Through Bore: | 2.64 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289347605 | Weight: | 42.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

