Browning Steel Bushed Bore Gearbelt Pulley - 24XXH500F
Part #:3515384
Catalog #:24XXH500F
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 24 |
| Width (mm): | 127 mm | Bore Range: | 1 to 4 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Inside Diameter (in): | 7.5 in | Flange (in): | 10.3125 in |
| Outside Diameter (in): | 9.429 in | Outside Diameter (mm): | 239.4966 mm |
| Belt Section: | XXH | Pitch Diameter (in): | 9.549 in |
| Width (in): | 5 in | Face Width: | 5.8125 |
| Pulley Construction: | Web | Overall Length (in): | 5.8125 in |
| Length Through Bore: | 3.75 | With Flanges: | With Flanges |
General Specifications
| UPC: | 662289348329 | Weight: | 54.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 10.50 IN | HTC: | 8483.50.9080 |

