Browning Steel Finish Bore Gearbelt Pulley - 13LF050X1/2
Part #:1054436
Catalog #:13LF050X1/2
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 0.5 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 13 | Width (mm): | 12.7 mm |
| Bore Type: | Finish Bore | Material: | Steel |
| Outside Diameter (mm): | 38.6588 mm | Width (in): | 0.5 in |
| Belt Section: | L | Outside Diameter (in): | 1.522 in |
| Pitch Diameter (in): | 1.552 in | Flange (in): | 1.78125 in |
| Face Width: | 0.75 | Length Through Bore: | 1.25 |
| Pulley Construction: | Solid | Hub Diameter (in): | 1.125 in |
| Number of Hubs: | 1 | Hub Projection: | 0.5 |
| Bore Diameter (in): | 0.5 in | With Flanges: | With Flanges |
| Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289161744 | Weight: | 0.47 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

