Browning Steel Finish Bore Gearbelt Pulley - 17LF075X1/2
Part #:1054675
Catalog #:17LF075X1/2
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 | Product Type: | Gearbelt Pulley |
| Width (mm): | 19.05 mm | Number of teeth: | 17 |
| Bore Type: | Finish Bore | Material: | Steel |
| Pitch Diameter (in): | 2.029 in | Flange (in): | 2.25 in |
| Outside Diameter (mm): | 50.7746 mm | Width (in): | 0.75 in |
| Outside Diameter (in): | 1.999 in | Belt Section: | L |
| Face Width: | 1 | Pulley Construction: | Solid |
| Overall Length (in): | 1.5 in | Hub Diameter (in): | 1.44 in |
| Length Through Bore: | 1.5 | Bore Diameter (in): | 0.5 in |
| Hub Projection: | 0.5 | With Flanges: | With Flanges |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289314157 | Weight: | 1.04 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

