Browning Steel Finish Bore Gearbelt Pulley - 17LF075X5/8
Part #:1054683
Catalog #:17LF075X5/8
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 17 | Width (mm): | 19.05 mm |
| Bore Range: | 0.625 | Product Type: | Gearbelt Pulley |
| Bore Type: | Finish Bore | Material: | Steel |
| Outside Diameter (mm): | 50.7746 mm | Belt Section: | L |
| Flange (in): | 2.25 in | Outside Diameter (in): | 1.999 in |
| Width (in): | 0.75 in | Pitch Diameter (in): | 2.029 in |
| Face Width: | 1 | Overall Length (in): | 1.5 in |
| Length Through Bore: | 1.5 | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Hub Projection: | 0.5 |
| Hub Diameter (in): | 1.4375 in | Bore Diameter (in): | 0.625 in |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289181919 | Weight: | 0.93 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

