Browning Steel Finish Bore Gearbelt Pulley - 15LF100X5/8
Part #:1054758
Catalog #:15LF100X5/8
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 15 |
| Bore Range: | 0.625 | Width (mm): | 25.4 mm |
| Material: | Steel | Bore Type: | Finish Bore |
| Outside Diameter (in): | 1.76 in | Outside Diameter (mm): | 44.704 mm |
| Belt Section: | L | Flange (in): | 2.03125 in |
| Width (in): | 1 in | Pitch Diameter (in): | 1.79 in |
| Face Width: | 1.25 | Bore Diameter (in): | 0.625 in |
| Length Through Bore: | 1.75 | Overall Length (in): | 1.75 in |
| Hub Projection: | 0.5 | With Flanges: | With Flanges |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Hub Diameter (in): | 1.34375 in |
General Specifications
| UPC: | 662289101986 | Weight: | 0.89 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

