Browning Steel Rough Bore Gearbelt Pulley - 10XLB037
Part #:1054832
Catalog #:10XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master1 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 10 | Bore Range: | 3/16 to 3/16 |
| Width (mm): | 9.525 mm | Bore Type: | Rough Bore |
| Material: | Aluminium | Belt Section: | XL |
| Outside Diameter (in): | 0.617 in | Outside Diameter (mm): | 15.6718 mm |
| Flange (in): | .875 in | Width (in): | 0.375 in |
| Pitch Diameter (in): | 0.637 in | Face Width: | 0.5625 |
| With Flanges: | With Flanges | Overall Length (in): | 0.8125 in |
| Hub Diameter (in): | 0.4375 in | Bore Diameter (in): | 0.1875 in |
| Hub Projection: | 0.25 | Pulley Construction: | Solid |
| Number of Hubs: | 1 | Length Through Bore: | 0.8125 |
General Specifications
| UPC: | 662289192076 | Weight: | 0.02 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

