Browning Steel Rough Bore Gearbelt Pulley - 12XLB037
Part #:1054857
Catalog #:12XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master1 | Width (mm): | 9.525 mm |
| Product Type: | Gearbelt Pulley | Bore Range: | 3/16 to 1/4 |
| Number of teeth: | 12 | Bore Type: | Rough Bore |
| Material: | Aluminium | Width (in): | 0.375 in |
| Pitch Diameter (in): | 0.764 in | Outside Diameter (mm): | 18.8976 mm |
| Belt Section: | XL | Flange (in): | 1.0000 in |
| Outside Diameter (in): | 0.744 in | Face Width: | 0.5625 |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Hub Projection: | 0.25 | With Flanges: | With Flanges |
| Overall Length (in): | 0.8125 in | Bore Diameter (in): | 0.1875 in |
| Hub Diameter (in): | 0.5 in | Length Through Bore: | 0.8125 |
General Specifications
| UPC: | 662289302000 | Weight: | 0.05 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

