Browning Steel Rough Bore Gearbelt Pulley - 14XLB037
Part #:1054865
Catalog #:14XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master1 | Product Type: | Gearbelt Pulley |
| Width (mm): | 9.525 mm | Bore Range: | 1/4 to 1/4 |
| Number of teeth: | 14 | Material: | Aluminium |
| Bore Type: | Rough Bore | Flange (in): | 1.09375 in |
| Pitch Diameter (in): | 0.891 in | Belt Section: | XL |
| Width (in): | 0.375 in | Outside Diameter (in): | 0.871 in |
| Outside Diameter (mm): | 22.1234 mm | Face Width: | 0.5625 |
| Bore Diameter (in): | 0.25 in | Length Through Bore: | 0.8125 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Overall Length (in): | 0.8125 in | Pulley Construction: | Solid |
| Hub Projection: | 0.25 | Hub Diameter (in): | 0.5625 in |
General Specifications
| UPC: | 662289212026 | Weight: | 0.04 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

