Browning Steel Rough Bore Gearbelt Pulley - 20XLB037
Part #:1054907
Catalog #:20XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 9.525 mm | Model Name: | GBPulley_Master1 |
| Number of teeth: | 20 | Product Type: | Gearbelt Pulley |
| Bore Range: | 1/4 to 9/16 | Bore Type: | Rough Bore |
| Material: | Aluminium | Pitch Diameter (in): | 1.273 in |
| Outside Diameter (mm): | 31.8262 mm | Outside Diameter (in): | 1.253 in |
| Flange (in): | 1.5000 in | Belt Section: | XL |
| Width (in): | 0.375 in | Face Width: | 0.5625 |
| Hub Diameter (in): | 0.9375 in | Length Through Bore: | 0.875 |
| Bore Diameter (in): | 0.25 in | Number of Hubs: | 1 |
| With Flanges: | With Flanges | Pulley Construction: | Solid |
| Overall Length (in): | 0.875 in | Hub Projection: | 0.3125 |
General Specifications
| UPC: | 662289202065 | Weight: | 0.12 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

