Browning Steel Rough Bore Gearbelt Pulley - 21XLB037
Part #:1054915
Catalog #:21XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master1 | Number of teeth: | 21 |
| Bore Range: | 1/4 to 9/16 | Product Type: | Gearbelt Pulley |
| Width (mm): | 9.525 mm | Material: | Aluminium |
| Bore Type: | Rough Bore | Belt Section: | XL |
| Outside Diameter (in): | 1.317 in | Pitch Diameter (in): | 1.337 in |
| Width (in): | 0.375 in | Flange (in): | 1.5625 in |
| Outside Diameter (mm): | 33.4518 mm | Face Width: | 0.5625 |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.25 in |
| Hub Projection: | 0.3125 | Hub Diameter (in): | 1 in |
| Pulley Construction: | Solid | Length Through Bore: | 0.875 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289122097 | Weight: | 0.10 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

