Browning Aluminum Rough Bore Gearbelt Pulley - 24XLB037
Part #:1054931
Catalog #:24XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/4 to 11/16 | Model Name: | GBPulley_Master1 |
| Number of teeth: | 24 | Width (mm): | 9.525 mm |
| Product Type: | Gearbelt Pulley | Material: | Aluminium |
| Bore Type: | Rough Bore | Outside Diameter (mm): | 38.3032 mm |
| Outside Diameter (in): | 1.508 in | Pitch Diameter (in): | 1.528 in |
| Belt Section: | XL | Flange (in): | 1.7500 in |
| Width (in): | 0.375 in | Face Width: | 0.5625 |
| Length Through Bore: | 0.90625 | Bore Diameter (in): | 0.25 in |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Hub Projection: | 0.34375 | Overall Length (in): | 0.906 in |
| Hub Diameter (in): | 1.0625 in | With Flanges: | With Flanges |
General Specifications
| UPC: | 662289182145 | Weight: | 0.12 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

