Browning Steel Rough Bore Gearbelt Pulley - 28XLB037
Part #:1054949
Catalog #:28XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 28 |
| Model Name: | GBPulley_Master1 | Bore Range: | 1/4 to 13/16 |
| Width (mm): | 9.525 mm | Material: | Aluminium |
| Bore Type: | Rough Bore | Belt Section: | XL |
| Pitch Diameter (in): | 1.783 in | Outside Diameter (mm): | 44.7802 mm |
| Outside Diameter (in): | 1.763 in | Flange (in): | 2.0000 in |
| Width (in): | 0.375 in | Face Width: | 0.5625 |
| Overall Length (in): | 0.90625 in | With Flanges: | With Flanges |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Hub Diameter (in): | 1.1875 in | Bore Diameter (in): | 0.25 in |
| Hub Projection: | 0.34375 | Length Through Bore: | 0.90625 |
General Specifications
| UPC: | 662289314201 | Weight: | 0.20 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

