Browning Steel Rough Bore Gearbelt Pulley - 48XLB037
Part #:1055011
Catalog #:48XLB037
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master1 | Bore Range: | 5/16 to 1 |
| Number of teeth: | 48 | Width (mm): | 9.525 mm |
| Product Type: | Gearbelt Pulley | Material: | Aluminium |
| Bore Type: | Rough Bore | Outside Diameter (in): | 2.781 in |
| Outside Diameter (mm): | 77.1144 mm | Pitch Diameter (in): | 2.801 in |
| Belt Section: | XL | Width (in): | 0.375 in |
| Face Width: | 0.5625 | Number of Hubs: | 1 |
| Length Through Bore: | 1 | Hub Diameter (in): | 1.5 in |
| Pulley Construction: | Solid | With Flanges: | No Flanges |
| Overall Length (in): | 1 in | Hub Projection: | 0.4375 |
| Bore Diameter (in): | 0.3125 in |
General Specifications
| UPC: | 662289102136 | Weight: | 0.92 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

