Browning Steel Rough Bore Gearbelt Pulley - 24LB050
Part #:1055094
Catalog #:24LB050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Model Name: | GBPulley_Master2 |
| Bore Range: | 1/2 to 1 3/8 | Width (mm): | 12.7 mm |
| Number of teeth: | 24 | Material: | Steel |
| Bore Type: | Rough Bore | Belt Section: | L |
| Pitch Diameter (in): | 2.865 in | Width (in): | 0.5 in |
| Flange (in): | 3.09375 in | Outside Diameter (in): | 2.835 in |
| Outside Diameter (mm): | 72.009 mm | Face Width: | 0.75 |
| Hub Projection: | 0.5 | Pulley Construction: | Solid |
| Hub Diameter (in): | 2.25 in | With Flanges: | With Flanges |
| Overall Length (in): | 1.25 in | Length Through Bore: | 1.25 |
| Bore Diameter (in): | 0.5 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289314232 | Weight: | 1.69 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

