Browning Steel Rough Bore Gearbelt Pulley - 26LB050
Part #:1055102
Catalog #:26LB050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 1 3/8 | Width (mm): | 12.7 mm |
| Product Type: | Gearbelt Pulley | Number of teeth: | 26 |
| Model Name: | GBPulley_Master2 | Material: | Steel |
| Bore Type: | Rough Bore | Width (in): | 0.5 in |
| Pitch Diameter (in): | 3.104 in | Belt Section: | L |
| Outside Diameter (in): | 3.074 in | Outside Diameter (mm): | 78.0796 mm |
| Flange (in): | 3.330 in | Face Width: | 0.75 |
| Length Through Bore: | 1.25 | Hub Projection: | 0.5 |
| With Flanges: | With Flanges | Bore Diameter (in): | 0.5 in |
| Hub Diameter (in): | 2.25 in | Pulley Construction: | Solid |
| Number of Hubs: | 1 | Overall Length (in): | 1.25 in |
General Specifications
| UPC: | 662289302222 | Weight: | 1.90 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

