Browning Steel Rough Bore Gearbelt Pulley - 32LB050
Part #:1055136
Catalog #:32LB050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Model Name: | GBPulley_Master2 |
| Product Type: | Gearbelt Pulley | Bore Range: | 1/2 to 1 5/8 |
| Number of teeth: | 32 | Material: | Steel |
| Bore Type: | Rough Bore | Width (in): | 0.5 in |
| Flange (in): | 4.044 in | Belt Section: | L |
| Outside Diameter (mm): | 96.266 mm | Outside Diameter (in): | 3.79 in |
| Pitch Diameter (in): | 3.82 in | Face Width: | 0.75 |
| Bore Diameter (in): | 0.5 in | With Flanges: | With Flanges |
| Length Through Bore: | 1.25 | Pulley Construction: | Solid |
| Hub Diameter (in): | 2.625 in | Overall Length (in): | 1.25 in |
| Number of Hubs: | 1 | Hub Projection: | 0.5 |
General Specifications
| UPC: | 662289314249 | Weight: | 2.84 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

