Browning Steel Rough Bore Gearbelt Pulley - 36LB050
Part #:1055144
Catalog #:36LB050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 36 | Bore Range: | 1/2 to 2 5/16 |
| Model Name: | GBPulley_Master2 | Width (mm): | 12.7 mm |
| Product Type: | Gearbelt Pulley | Bore Type: | Rough Bore |
| Material: | Steel | Belt Section: | L |
| Flange (in): | 4.520 in | Outside Diameter (mm): | 108.3818 mm |
| Outside Diameter (in): | 4.267 in | Pitch Diameter (in): | 4.297 in |
| Width (in): | 0.5 in | Face Width: | 0.75 |
| Length Through Bore: | 1.25 | Overall Length (in): | 1.25 in |
| Hub Projection: | 0.5 | Pulley Construction: | Solid |
| Bore Diameter (in): | 0.5 in | With Flanges: | With Flanges |
| Hub Diameter (in): | 3.5 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289242238 | Weight: | 4.01 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

