Browning Steel Rough Bore Gearbelt Pulley - 26LB075
Part #:1055227
Catalog #:26LB075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 5/8 to 1 3/8 | Number of teeth: | 26 |
| Product Type: | Gearbelt Pulley | Width (mm): | 19.05 mm |
| Bore Type: | Rough Bore | Material: | Steel |
| Width (in): | 0.75 in | Flange (in): | 3.33 in |
| Outside Diameter (mm): | 78.0796 mm | Pitch Diameter (in): | 3.104 in |
| Outside Diameter (in): | 3.074 in | Belt Section: | L |
| Face Width: | 1 | Hub Diameter (in): | 2.25 in |
| Hub Projection: | 0.5 | With Flanges: | With Flanges |
| Pulley Construction: | Solid | Overall Length (in): | 1.5 in |
| Length Through Bore: | 1.5 | Bore Diameter (in): | 0.625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289162321 | Weight: | 2.31 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

